KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM32AR51V475KU Hist.PN: 1210DD475KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1210 | 4.7 μ | ± 10 % | 35 | X5R | Sn | General | MLCC |
RP = 1 GΩ
R0 = 4.462 mΩ
R1 = 144.1 Ω
R2 = 97.25 Ω
R3 = 23.69 Ω
R4 = 8.839 Ω
R5 = 3.087 Ω
R6 = 1.174 Ω
R7 = 414.4 mΩ
R8 = 105.4 mΩ
R9 = 20.06 mΩ
R10 = 4.56 mΩ
R11 = 777.1 μΩ
R12 = 1.105 mΩ
R13 = 693.5 μΩ
R14 = 1.883 mΩ
R15 = 8.13 mΩ
R16 = 16.92 mΩ
R17 = 1.666 Ω
C0 = 4.438 μF
C1 = 469.1 μF
C2 = 12.97 μF
C3 = 6.066 μF
L0 = 511.7 pH
L1 = 71.37 pH
L2 = 64.59 pH
L3 = 91.02 pH
L4 = 65.91 pH
L5 = 70.33 pH
EIA - 1210
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.3 ±0.4 | 0.13 ±0.016 |
W | 2.5 ±0.3 | 0.098 ±0.012 |
T max. | 2.7 | 0.106 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X5R General