KYOCERA AVX Part No.1210DD475KAT2A New PN: KGM32AR51V475KU
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1210 | 4.7 μ | ± 10 % | 35 | X5R | Sn | General | MLCC |
1210 | D | D | 475 | K | A | T | 2 | A |
---|---|---|---|---|---|---|---|---|
Size | Voltage | Dielectric | Capacitance Code (in pF) | Capacitance Tolerance | Failure Rate | Terminations | Packaging | Special Code |
(L” x W”) 0101** 0201 0402 0603 0805 1206 1210 1812 **EIA 01005 | 4V = 4V 6 = 6.3V Z = 10V Y = 16V 3 = 25V D = 35V 5 = 50V 1 = 100V | D = X5R | 2 Sig. Digits + Number of Zeros | K = ±10% M = ±20% | A = N/A | T = Plated Ni and Sn | 2 = 7” Reel 4 = 13” Reel U = 4mm TR (01005) | A = Std. Product |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X5R General
EIA - 1210
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.3 ±0.4 | 0.13 ±0.016 |
W | 2.5 ±0.3 | 0.098 ±0.012 |
T max. | 2.7 | 0.106 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X5R General