KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31TCG2A472JU Hist.PN: 12061A472JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 4.7 n | ± 5 % | 100 | NP0 | Sn | General | MLCC |
RP = 1 GΩ
R0 = 9.612 mΩ
R1 = 10.35 mΩ
R2 = 4.771 mΩ
R3 = 1.993 mΩ
R4 = 1.334 mΩ
R5 = 921.1 μΩ
R6 = 1.032 mΩ
R7 = 1.325 mΩ
R8 = 1.249 mΩ
R9 = 1.71 mΩ
R10 = 1.417 mΩ
R11 = 1.56 mΩ
R12 = 505.5 μΩ
R13 = 3.971 mΩ
R14 = 11.06 mΩ
R15 = 80 mΩ
R16 = 292.6 mΩ
R17 = 481.3 mΩ
C0 = 4.554 nF
C1 = 4.703 μF
C2 = 27.94 nF
C3 = 8.004 nF
L0 = 366.9 pH
L1 = 28.35 pH
L2 = 35.17 pH
L3 = 175.7 pH
L4 = 83.27 pH
L5 = 17.93 pH
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.35 | 0.053 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - NP0 General