KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 4.7 n ± 5 % 100 NP0 Sn General MLCC
12061A472JAT2A
SizeVoltageDielectricCapacitance Code (In pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

C0G (NP0) = A

2 Sig. Digits + Number of Zeros

B = ±.10 pF

C = ±.25 pF

D = ±.50 pF

F = ±1%

G = ±2%

J = ±5%

K = ±10%

A = Not Applicable

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NP0 General

rohs_lf
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  9.612 mΩ
R1  =  10.35 mΩ
R2  =  4.771 mΩ
R3  =  1.993 mΩ
R4  =  1.334 mΩ
R5  =  921.1 μΩ
R6  =  1.032 mΩ
R7  =  1.325 mΩ
R8  =  1.249 mΩ
R9  =  1.71 mΩ
R10  =  1.417 mΩ
R11  =  1.56 mΩ
R12  =  505.5 μΩ
R13  =  3.971 mΩ
R14  =  11.06 mΩ
R15  =  80 mΩ
R16  =  292.6 mΩ
R17  =  481.3 mΩ
C0  =  4.554 nF
C1  =  4.703 μF
C2  =  27.94 nF
C3  =  8.004 nF
L0  =  366.9 pH
L1  =  28.35 pH
L2  =  35.17 pH
L3  =  175.7 pH
L4  =  83.27 pH
L5  =  17.93 pH
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 1.35 0.053
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - NP0 General