KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31AR72H333MU Hist.PN: 12067C333MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 33 n | ± 20 % | 500 | X7R | Sn | General | MLCC |
Impedance
R0 = 330.9 μΩ
R1 = 45.59 mΩ
R2 = 4.15 Ω
R3 = 6.591 Ω
R4 = 1 GΩ
L1 = 1.119 nH
L2 = 4.476 nH
L3 = 24.58 nH
C1 = 28.38 nF
C2 = 4.29 nF
C3 = 462 pF
ESR
R0 = 49.34 mΩ
R1 = 4.093 kΩ
R2 = 403.9 Ω
R3 = 47.19 Ω
R4 = 3.732 Ω
R5 = 434.4 mΩ
R6 = 65.26 mΩ
R7 = 18.36 mΩ
R8 = 15.49 mΩ
R9 = 391.2 kΩ
R10 = 546.1 mΩ
R11 = 1.851 Ω
R12 = 7.118 mΩ
R13 = 37.13 mΩ
L1 = 16.88 nH
L2 = 104.2 pH
L3 = 1 pH
L4 = 34.72 pH
L5 = 55.82 pH
C1_8 = 2.594 μF
C9 = 5.691 μF
C10 = 131.4 nF
C11 = 21.49 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.8 | 0.071 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General