KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR71C475MU Hist.PN: 0805YC475MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 4.7 μ | ± 20 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 1.948 mΩ
R2 = 185.9 mΩ
R3 = 620.6 mΩ
R4 = 1 GΩ
L1 = 906.5 pH
L2 = 3.557 nH
L3 = 17.98 nH
C1 = 4.136 μF
C2 = 455.9 nF
C3 = 108.1 nF
ESR
R0 = 1.957 mΩ
R1 = 66.15 Ω
R2 = 32.82 Ω
R3 = 7.308 Ω
R4 = 2.03 Ω
R5 = 134.1 mΩ
R6 = 13.82 mΩ
R7 = 1.073 mΩ
R8 = 1.149 mΩ
R9 = 18.99 mΩ
R10 = 189.4 mΩ
R11 = 3.431 Ω
R12 = 465.8 μΩ
R13 = 8.69 mΩ
L1 = 50.6 pH
L2 = 19.37 pH
L3 = 1 pH
L4 = 31.26 pH
L5 = 74.88 pH
C1_8 = 349.7 μF
C9 = 1.352 mF
C10 = 40.86 μF
C11 = 4.824 μF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General