Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 4.7 μ ± 20 % 16 X7R Sn General MLCC
0805YC475MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  1.948 mΩ
R2  =  185.9 mΩ
R3  =  620.6 mΩ
R4  =  1 GΩ
L1  =  906.5 pH
L2  =  3.557 nH
L3  =  17.98 nH
C1  =  4.136 μF
C2  =  455.9 nF
C3  =  108.1 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  1.957 mΩ
R1  =  66.15 Ω
R2  =  32.82 Ω
R3  =  7.308 Ω
R4  =  2.03 Ω
R5  =  134.1 mΩ
R6  =  13.82 mΩ
R7  =  1.073 mΩ
R8  =  1.149 mΩ
R9  =  18.99 mΩ
R10  =  189.4 mΩ
R11  =  3.431 Ω
R12  =  465.8 μΩ
R13  =  8.69 mΩ
L1  =  50.6 pH
L2  =  19.37 pH
L3  =  1 pH
L4  =  31.26 pH
L5  =  74.88 pH
C1_8  =  349.7 μF
C9  =  1.352 mF
C10  =  40.86 μF
C11  =  4.824 μF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.52 0.06
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General