KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05BR51A475MH Hist.PN: 0402ZD475MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 4.7 μ | ± 20 % | 10 | X5R | Sn | General | MLCC |
RP = 1 GΩ
R0 = 3.872 mΩ
R1 = 83.26 Ω
R2 = 56.18 Ω
R3 = 30.45 Ω
R4 = 9.14 Ω
R5 = 4.861 Ω
R6 = 2.062 Ω
R7 = 1.678 Ω
R8 = 803.8 mΩ
R9 = 552.9 mΩ
R10 = 85.58 mΩ
R11 = 9.364 mΩ
R12 = 1.139 mΩ
R13 = 868.6 μΩ
R14 = 1.215 mΩ
R15 = 13.43 mΩ
R16 = 47.01 mΩ
R17 = 288.6 mΩ
C0 = 4.287 μF
C1 = 157.3 μF
C2 = 15.48 μF
C3 = 12.47 μF
L0 = 631.1 pH
L1 = 23.22 pH
L2 = 17.66 pH
L3 = 60.69 pH
L4 = 35.2 pH
L5 = 30.18 pH
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.2 | 0.039 ±0.008 |
W | 0.5 ±0.2 | 0.02 ±0.008 |
T max. | 0.65 | 0.026 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X5R General