KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 4.7 μ ± 20 % 10 X5R Sn General MLCC
0402ZD475MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

0101**

0201

0402

0603

0805

1206

1210

1812

**EIA 01005

4V = 4V

6 = 6.3V

Z = 10V

Y = 16V

3 = 25V

D = 35V

5 = 50V

1 = 100V

D = X5R

2 Sig. Digits +

Number of Zeros

K = ±10%

M = ±20%

A = N/A

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

U = 4mm TR (01005)

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X5R General

rohs_lf
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  3.872 mΩ
R1  =  83.26 Ω
R2  =  56.18 Ω
R3  =  30.45 Ω
R4  =  9.14 Ω
R5  =  4.861 Ω
R6  =  2.062 Ω
R7  =  1.678 Ω
R8  =  803.8 mΩ
R9  =  552.9 mΩ
R10  =  85.58 mΩ
R11  =  9.364 mΩ
R12  =  1.139 mΩ
R13  =  868.6 μΩ
R14  =  1.215 mΩ
R15  =  13.43 mΩ
R16  =  47.01 mΩ
R17  =  288.6 mΩ
C0  =  4.287 μF
C1  =  157.3 μF
C2  =  15.48 μF
C3  =  12.47 μF
L0  =  631.1 pH
L1  =  23.22 pH
L2  =  17.66 pH
L3  =  60.69 pH
L4  =  35.2 pH
L5  =  30.18 pH
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.2 0.039 ±0.008
W 0.5 ±0.2 0.02 ±0.008
T max. 0.65 0.026
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X5R General