KYOCERA AVX - Advanced Electronic Components & Solutions


# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details


Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAZ Series - COTS-Plus

A 1 μ 5 10 1 μ 6 10 1.8 n
TAZ Series - COTS-Plus GD-ICON-COTS

TAZA105J010CBSCT••
TypeCase SizeCapacitance CodeCapacitance ToleranceVoltage CodeStandard or Low ESR RangePackagingInspection LevelReliability GradeQualification LevelTermination FinishSurge Test Options

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

K = ±10%

J = ±5%

004 = 4Vdc

006 = 6Vdc

010 = 10Vdc

015 = 15Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

C = Std ESR

L = Low ESR

B = Bulk

R = 7 T & R

S = 13 T & R

W = Waffle

S = Std. Conformance

L = Group A

B = 0.1%/1000 hrs.90% conf.

C = 0.01%/1000 hrs.90% conf.

D = 0.001%/1000 hrs.90% conf.

Z = Non-ER

0 = N/A

T = T Level

H = Solder Plated

0 = Fused Solder Plated

8 = Hot Solder Dipped

9 = Gold Plated

7 = Matte Sn (COTS-Plus only)

00 = None

23 = 10 Cycles, +25°C

24 = 10 Cycles,-55°C & +85°C

45 = 10 cycles, -55°C & +85°C before Weibull


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAZ

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  2.883 Ω
C0  =  127.2 μF
R1  =  236 mΩ
C1  =  32.27 nF
R2  =  693.9 mΩ
C2  =  64.54 nF
R3  =  702.1 mΩ
C3  =  129.1 nF
R4  =  818.7 mΩ
C4  =  258.2 nF
R5  =  790 mΩ
C5  =  516.3 nF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  110 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hre_taz case schema

Case Size - A
TAZ Series - COTS-Plus
millimeters [mm] inches [in]
L 2.54 ±0.38 0.1 ±0.015
W 1.27 ±0.38 0.05 ±0.015
H max. 1.65 0.065

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAZ