KYOCERA AVX Part No. TAZA104J050CBLC0 #
Category - HIGH Reliability Tantalum Chip - COTS-Plus
# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
TAZ Series - COTS-Plus |
A | 100 n | 5 | 50 | 1 μ | 6 | 22 | 1.8 n |
TAZ Series - COTS-Plus
TAZ | A | 104 | J | 050 | C | B | L | C | 0 | • | •• |
---|---|---|---|---|---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Capacitance Tolerance | Voltage Code | Standard or Low ESR Range | Packaging | Inspection Level | Reliability Grade | Qualification Level | Termination Finish | Surge Test Options |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | M = ±20% K = ±10% J = ±5% | 004 = 4Vdc 006 = 6Vdc 010 = 10Vdc 015 = 15Vdc 020 = 20Vdc 025 = 25Vdc 035 = 35Vdc 050 = 50Vdc | C = Std ESR L = Low ESR | B = Bulk R = 7 T & R S = 13 T & R W = Waffle | S = Std. Conformance L = Group A | B = 0.1%/1000 hrs.90% conf. C = 0.01%/1000 hrs.90% conf. D = 0.001%/1000 hrs.90% conf. Z = Non-ER | 0 = N/A T = T Level | H = Solder Plated 0 = Fused Solder Plated 8 = Hot Solder Dipped 9 = Gold Plated 7 = Matte Sn (COTS-Plus only) | 00 = None 23 = 10 Cycles, +25°C 24 = 10 Cycles,-55°C & +85°C 45 = 10 cycles, -55°C & +85°C before Weibull |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAZ
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - A
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.54 ±0.38 | 0.1 ±0.015 |
W | 1.27 ±0.38 | 0.05 ±0.015 |
H max. | 1.65 | 0.065 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - TAZ