KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAJ Series - Standard & Low Profile

Y 220 μ 20 10 22 μ 10 500 m 2.4 n
TAJ Series - Standard & Low Profile

TAJY227M010RNJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixAdditional characters may be added for special requirements

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

002 = 2.5Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

A = Gold Plating 7” Reel *

B = Gold Plating 13” Reel *

H = Tin Lead 7” Reel - Non RoHS *

K = Tin Lead 13” Reel - Non RoHS *

* Contact Manufacturer

NJ = Standard Suffix

V = Dry pack Option (selected rating only)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  77.15 mΩ
C0  =  9.514 mF
R1  =  47.42 mΩ
C1  =  7.125 μF
R2  =  122 μΩ
C2  =  14.25 μF
R3  =  17.56 mΩ
C3  =  28.5 μF
R4  =  32.22 mΩ
C4  =  57 μF
R5  =  142.4 mΩ
C5  =  114 μF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  500 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_taj case schema
EIA - 2917
Case Size - Y EIA Code - 2917 EIA Metric - 7343-20
TAJ Series - Standard & Low Profile
millimeters [mm] inches [in]
L 7.3 ±0.2 0.287 ±0.008
W 4.3 +0.2/-0.1 0.169 +0.008/-0.004
H max. 2.0 0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAJ