KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAJ Series - Standard & Low Profile

R 1 μ 10 25 500 n 4 8 1.4 n
TAJ Series - Standard & Low Profile

TAJR105K025RNJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixAdditional characters may be added for special requirements

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

002 = 2.5Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

A = Gold Plating 7” Reel *

B = Gold Plating 13” Reel *

H = Tin Lead 7” Reel - Non RoHS *

K = Tin Lead 13” Reel - Non RoHS *

* Contact Manufacturer

NJ = Standard Suffix

V = Dry pack Option (selected rating only)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  10.15 Ω
C0  =  43.54 μF
R1  =  587.5 mΩ
C1  =  32.34 nF
R2  =  625.2 mΩ
C2  =  64.68 nF
R3  =  100 μΩ
C3  =  129.4 nF
R4  =  3.9 mΩ
C4  =  258.7 nF
R5  =  2.362 Ω
C5  =  517.4 nF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  110 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_taj case schema
EIA - 0805
Case Size - R EIA Code - 0805 EIA Metric - 2012-12
TAJ Series - Standard & Low Profile
millimeters [mm] inches [in]
L 2.05 ±0.2 0.081 ±0.008
W 1.3 +0.2/-0.1 0.051 +0.008/-0.004
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAJ