KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAJ Series - Standard & Low Profile

F 33 μ 10 25 8.3 μ 6 900 m 2.2 n
TAJ Series - Standard & Low Profile

TAJF336K025RNJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixAdditional characters may be added for special requirements

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

002 = 2.5Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

A = Gold Plating 7” Reel *

B = Gold Plating 13” Reel *

H = Tin Lead 7” Reel - Non RoHS *

K = Tin Lead 13” Reel - Non RoHS *

* Contact Manufacturer

NJ = Standard Suffix

V = Dry pack Option (selected rating only)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  1.146 Ω
C0  =  1.147 mF
R1  =  27.6 mΩ
C1  =  1.08 μF
R2  =  16.26 mΩ
C2  =  2.16 μF
R3  =  9.046 mΩ
C3  =  4.32 μF
R4  =  63.09 mΩ
C4  =  8.64 μF
R5  =  199.8 mΩ
C5  =  17.28 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  3.333 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_taj case schema
EIA - 2312
Case Size - F EIA Code - 2312 EIA Metric - 6032-20
TAJ Series - Standard & Low Profile
millimeters [mm] inches [in]
L 6.0 ±0.2 0.236 ±0.008
W 3.2 +0.2/-0.1 0.126 +0.008/-0.004
H max. 2.0 0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAJ