KYOCERA AVX Part No. TAJE336K025RNJ
Category - Resin Molded Solid Tantalum Chip, J-Lead
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
TAJ Series - Standard & Low Profile |
E | 33 μ | 10 | 25 | 8.3 μ | 6 | 900 m | 2.5 n |
TAJ Series - Standard & Low Profile
TAJ | E | 336 | K | 025 | R | NJ | • |
---|---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Tolerance | Rated DC Voltage | Packaging | Specification Suffix | Additional characters may be added for special requirements |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | K = ±10% M = ±20% | 002 = 2.5Vdc 004 = 4Vdc 006 = 6.3Vdc 010 = 10Vdc 016 = 16Vdc 020 = 20Vdc 025 = 25Vdc 035 = 35Vdc 050 = 50Vdc | R = Pure Tin 7†Reel S = Pure Tin 13†Reel A = Gold Plating 7†Reel * B = Gold Plating 13†Reel * H = Tin Lead 7†Reel - Non RoHS * K = Tin Lead 13†Reel - Non RoHS * * Contact Manufacturer | NJ = Standard Suffix | V = Dry pack Option (selected rating only) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - E EIA Code - 2917 EIA Metric - 7343-43
millimeters [mm] | inches [in] | |
---|---|---|
L | 7.3 ±0.2 | 0.287 ±0.008 |
W | 4.3 +0.2/-0.1 | 0.169 +0.008/-0.004 |
H max. | 4.3 | 0.169 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - TAJ