KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAJ Series - Automotive Product Range

D 330 μ 20 6.3 20.8 μ 8 400 m 2.4 n
TAJ Series - Automotive Product Range GD-ICON-AUTO

TAJD337M006TNJV
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixDry Pack Option

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

T = Automotive Lead Free 7” Reel

U = Automotive Lead Free 13” Reel

NJ = Std Suffix

(D,E,Y case sizes mandatory)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ Automotive

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  54.45 mΩ
C0  =  16.97 mF
R1  =  42.92 mΩ
C1  =  10.69 μF
R2  =  122 μΩ
C2  =  21.38 μF
R3  =  122 μΩ
C3  =  42.77 μF
R4  =  25.14 mΩ
C4  =  85.54 μF
R5  =  95.6 mΩ
C5  =  171.1 μF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  333.3 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_taj_a case schema
EIA - 2917
Case Size - D EIA Code - 2917 EIA Metric - 7343-31
TAJ Series - Automotive Product Range
millimeters [mm] inches [in]
L 7.3 ±0.2 0.287 ±0.008
W 4.3 +0.2/-0.1 0.169 +0.008/-0.004
H max. 3.1 0.122

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAJ Automotive