KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAJ Series - Standard & Low Profile

B 680 n 20 50 500 n 4 8 1.8 n
TAJ Series - Standard & Low Profile

TAJB684M050RNJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixAdditional characters may be added for special requirements

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

002 = 2.5Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

A = Gold Plating 7” Reel *

B = Gold Plating 13” Reel *

H = Tin Lead 7” Reel - Non RoHS *

K = Tin Lead 13” Reel - Non RoHS *

* Contact Manufacturer

NJ = Standard Suffix

V = Dry pack Option (selected rating only)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  12.04 Ω
C0  =  46.12 μF
R1  =  342.4 mΩ
C1  =  21.98 nF
R2  =  639.6 mΩ
C2  =  43.97 nF
R3  =  64 mΩ
C3  =  87.94 nF
R4  =  339.1 mΩ
C4  =  175.9 nF
R5  =  2.923 Ω
C5  =  351.7 nF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  161.8 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_taj case schema
EIA - 1210
Case Size - B EIA Code - 1210 EIA Metric - 3528-21
TAJ Series - Standard & Low Profile
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 +0.2/-0.1 0.11 +0.008/-0.004
H max. 2.1 0.083

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAJ