KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAJ Series - Automotive Product Range

A 6.8 μ 10 16 1.1 μ 6 3.5 1.8 n
TAJ Series - Automotive Product Range GD-ICON-AUTO

TAJA685K016TNJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixDry Pack Option

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

035 = 35Vdc

050 = 50Vdc

T = Automotive Lead Free 7” Reel

U = Automotive Lead Free 13” Reel

NJ = Std Suffix

(D,E,Y case sizes mandatory)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAJ Automotive

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  4.321 Ω
C0  =  195.1 μF
R1  =  335.3 mΩ
C1  =  220.9 nF
R2  =  155.5 mΩ
C2  =  441.9 nF
R3  =  181.7 mΩ
C3  =  883.7 nF
R4  =  586.2 mΩ
C4  =  1.767 μF
R5  =  3.159 Ω
C5  =  3.535 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  16.18 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_taj_a case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
TAJ Series - Automotive Product Range
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAJ Automotive