KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TAC Series - Standard & Low Profile TACmicrochip®

R 33 μ 20 10 3.3 μ 20 5 1.4 n
TAC Series - Standard & Low Profile TACmicrochip®

TACR336M010XTA
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingAlternative characters may be used for special requirements

TAC microchip®

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

002 = 2Vdc

003 = 3Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

016 = 16Vdc

020 = 20Vdc

025 = 25Vdc

R, P = 7” Standard Tin Termination Plastic Tape

X, Q = 4 ¼â€ Standard Tin Termination Plastic Tape

A, M = 7” Gold Termination Plastic Tape

F, N = 4 ¼â€ Gold Termination Plastic Tape


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAC

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  940.5 mΩ
C0  =  653.7 μF
R1  =  478.2 mΩ
C1  =  1.072 μF
R2  =  100 μΩ
C2  =  2.145 μF
R3  =  258.5 mΩ
C3  =  4.29 μF
R4  =  209.4 mΩ
C4  =  8.579 μF
R5  =  1.465 Ω
C5  =  17.16 μF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  3.333 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic tac_tac case schema
EIA - 0805
Case Size - R EIA Code - 0805 EIA Metric - 2012-15
TAC Series - Standard & Low Profile TACmicrochip®
millimeters [mm] inches [in]
L 2.0 +0.2/-0.0 0.079 +0.008/-0.000
W 1.35 +0.15/-0.00 0.053 +0.006/-0.000
H max. 1.5 0.059

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TAC