KYOCERA AVX Part No. TACR226K010XTA
Category - TACmicrochip®
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
TAC Series - Standard & Low Profile TACmicrochip® |
R | 22 μ | 10 | 10 | 2.2 μ | 14 | 5 | 1.4 n |
TAC Series - Standard & Low Profile TACmicrochip®
TAC | R | 226 | K | 010 | X | TA |
---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Tolerance | Rated DC Voltage | Packaging | Alternative characters may be used for special requirements |
TAC microchip® | pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | K = ±10% M = ±20% | 002 = 2Vdc 003 = 3Vdc 004 = 4Vdc 006 = 6.3Vdc 010 = 10Vdc 016 = 16Vdc 020 = 20Vdc 025 = 25Vdc | R, P = 7†Standard Tin Termination Plastic Tape X, Q = 4 ¼â€ Standard Tin Termination Plastic Tape A, M = 7†Gold Termination Plastic Tape F, N = 4 ¼â€ Gold Termination Plastic Tape |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TAC
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - R EIA Code - 0805 EIA Metric - 2012-15
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.0 +0.2/-0.0 | 0.079 +0.008/-0.000 |
W | 1.35 +0.15/-0.00 | 0.053 +0.006/-0.000 |
H max. | 1.5 | 0.059 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - TAC