KYOCERA AVX Part No. T4CK474M010C #
Category - HIGH Reliability Tantalum Chip - Medical
# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
T4C Series - HRC4000 - Microchip Medical Series |
K | 470 n | 20 | 10 | 300 n | 6 | 15 | 1.1 n |
T4C Series - HRC4000 - Microchip Medical Series
T4C | K | 474 | M | 010 | C | • | • | • | • | • | •• |
---|---|---|---|---|---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Capacitance Tolerance | Voltage Code | Standard or Low ESR Range | Packaging | Inspection Level | Reliability Grade | Qualification Level | Termination Finish | Suffix |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | M = ±20% K = ±10% | 004 = 4Vdc 006 = 6.3Vdc 010 = 10Vdc 016 = 16Vdc | C = Std ESR | B = Bulk R, P = 7†Reel X, Q = 4 ¼â€ Reel | L = Lab Inspection | Q = Q-Process Screening | 4 = HRC4000 | 7 =100% Tin 9 = Gold Plated * H = SnPb - Non RoHS * * Contact Manufacturer | 00 = Standard XX = Custom |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - T4C
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - K EIA Code - 0402 EIA Metric - 1005-07
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 +0.2/-0.0 | 0.039 +0.008/-0.000 |
W | 0.5 +0.2/-0.0 | 0.02 +0.008/-0.000 |
H max. | 0.7 | 0.028 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - T4C