KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

NOS Series - Low ESR OxiCap®

Y 330 μ 20 4 26.4 μ 12 150 m 2.4 n
NOS Series - Low ESR OxiCap® GD-ICON-AUTO

NOSY337M004R0150
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingESR in mΩAdditional characters may be added for special requirements

1st two digits represent significant figures, 3rd digit represents multiplier in pF

M = ±20%

001 = 1.8Vdc

002 = 2.5Vdc

004 = 4Vdc

006 = 6.3Vdc

008 = 8Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

V = Dry pack Option (Selected codes only) with exception of D, E, X, Y, V cases


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOS

rohs_lf_nb
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  52.13 mΩ
C0  =  15.99 mF
R1  =  30.07 mΩ
C1  =  10.71 μF
R2  =  18.14 mΩ
C2  =  21.42 μF
R3  =  707.7 μΩ
C3  =  42.85 μF
R4  =  36.45 mΩ
C4  =  85.7 μF
R5  =  112.3 mΩ
C5  =  171.4 μF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  166.7 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic nio_nos case schema
EIA - 2917
Case Size - Y EIA Code - 2917 EIA Metric - 7343-20
NOS Series - Low ESR OxiCap®
millimeters [mm] inches [in]
L 7.3 ±0.2 0.287 ±0.008
W 4.3 +0.2/-0.1 0.169 +0.008/-0.004
H max. 2.0 0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NOS