KYOCERA AVX Part No. NOSD227M004R0100
Category - Resin Molded OxiCap® Solid Niobium Oxide Chip, J-Lead
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
NOS Series - Low ESR OxiCap® |
D | 220 μ | 20 | 4 | 17.6 μ | 8 | 100 m | 2.4 n |
NOS Series - Low ESR OxiCap®
NOS | D | 227 | M | 004 | R | 0100 | • |
---|---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Tolerance | Rated DC Voltage | Packaging | ESR in mΩ | Additional characters may be added for special requirements |
1st two digits represent significant figures, 3rd digit represents multiplier in pF | M = ±20% | 001 = 1.8Vdc 002 = 2.5Vdc 004 = 4Vdc 006 = 6.3Vdc 008 = 8Vdc | R = Pure Tin 7†Reel S = Pure Tin 13†Reel | V = Dry pack Option (Selected codes only) with exception of D, E, X, Y, V cases |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOS
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - D EIA Code - 2917 EIA Metric - 7343-31
millimeters [mm] | inches [in] | |
---|---|---|
L | 7.3 ±0.2 | 0.287 ±0.008 |
W | 4.3 +0.2/-0.1 | 0.169 +0.008/-0.004 |
H max. | 3.1 | 0.122 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - NOS