KYOCERA AVX Part No. NOSC227M002R0080
Category - Resin Molded OxiCap® Solid Niobium Oxide Chip, J-Lead
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
NOS Series - Low ESR OxiCap® |
C | 220 μ | 20 | 2.5 | 11 μ | 8 | 80 m | 2.2 n |
NOS Series - Low ESR OxiCap®
NOS | C | 227 | M | 002 | R | 0080 | • |
---|---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Tolerance | Rated DC Voltage | Packaging | ESR in mΩ | Additional characters may be added for special requirements |
1st two digits represent significant figures, 3rd digit represents multiplier in pF | M = ±20% | 001 = 1.8Vdc 002 = 2.5Vdc 004 = 4Vdc 006 = 6.3Vdc 008 = 8Vdc | R = Pure Tin 7†Reel S = Pure Tin 13†Reel | V = Dry pack Option (Selected codes only) with exception of D, E, X, Y, V cases |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOS
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - C EIA Code - 2312 EIA Metric - 6032-28
millimeters [mm] | inches [in] | |
---|---|---|
L | 6.0 ±0.2 | 0.236 ±0.008 |
W | 3.2 +0.2/-0.1 | 0.126 +0.008/-0.004 |
H max. | 2.8 | 0.11 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - NOS