KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

NOM Series - Multianode Ultra-Low ESR OxiCap®

E 680 μ 20 1.8 24.5 μ 6 23 m 2.5 n
NOM Series - Multianode Ultra-Low ESR OxiCap® GD-ICON-AUTO

NOME687M001R0023
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingESR in mΩ

1st two digits represent significant figures, 3rd digit represents multiplier in pF

M = ±20%

001 = 1.8Vdc

002 = 2.5Vdc

004 = 4Vdc

006 = 6.3Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOM

rohs_lf_nb
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  34.01 mΩ
C0  =  30.99 mF
R1  =  18.19 mΩ
C1  =  22.08 μF
R2  =  125 μΩ
C2  =  44.15 μF
R3  =  125 μΩ
C3  =  88.31 μF
R4  =  18.3 mΩ
C4  =  176.6 μF
R5  =  36.39 mΩ
C5  =  353.2 μF
Rs  =  10 Ω
Ls  =  2.5 nH
Rli  =  161.8 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic nio_nom case schema
EIA - 2917
Case Size - E EIA Code - 2917 EIA Metric - 7343-43
NOM Series - Multianode Ultra-Low ESR OxiCap®
millimeters [mm] inches [in]
L 7.3 ±0.2 0.287 ±0.008
W 4.3 +0.2/-0.1 0.169 +0.008/-0.004
H max. 4.3 0.169

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NOM