KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

NOJ Series - Standard & Low Profile OxiCap®

P 6.8 μ 20 4 1 μ 6 5.3 1.4 n
NOJ Series - Standard & Low Profile OxiCap® GD-ICON-AUTO

NOJP685M004RWJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixAdditional characters may be added for special requirements

1st two digits represent significant figures, 3rd digit represents multiplier in pF

M = ±20%

001 = 1.8Vdc

002 = 2Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

WJ = Standard

WB = Low ESR

V = dry pack option (selected rating only - dry pack is standard for all D, E, V, X, Y case size rating)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOJ

rohs_lf_nb
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  1.432 Ω
C0  =  288.5 μF
R1  =  1.275 Ω
C1  =  219.8 nF
R2  =  437.5 mΩ
C2  =  439.7 nF
R3  =  100 μΩ
C3  =  879.4 nF
R4  =  661.2 mΩ
C4  =  1.759 μF
R5  =  3.183 Ω
C5  =  3.518 μF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  8.088 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic nio_noj case schema
EIA - 0805
Case Size - P EIA Code - 0805 EIA Metric - 2012-15
NOJ Series - Standard & Low Profile OxiCap®
millimeters [mm] inches [in]
L 2.05 ±0.2 0.081 ±0.008
W 1.35 +0.2/-0.1 0.053 +0.008/-0.004
H max. 1.5 0.059

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NOJ