KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

NOJ Series - Standard & Low Profile OxiCap®

E 680 μ 20 2.5 34 μ 14 300 m 2.5 n
NOJ Series - Standard & Low Profile OxiCap® GD-ICON-AUTO

NOJE687M002RWJ
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingSpecification SuffixAdditional characters may be added for special requirements

1st two digits represent significant figures, 3rd digit represents multiplier in pF

M = ±20%

001 = 1.8Vdc

002 = 2Vdc

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel

WJ = Standard

WB = Low ESR

V = dry pack option (selected rating only - dry pack is standard for all D, E, V, X, Y case size rating)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOJ

rohs_lf_nb
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  107.1 mΩ
C0  =  2.155 mF
R1  =  59.64 mΩ
C1  =  22.04 μF
R2  =  140 μΩ
C2  =  44.09 μF
R3  =  20.52 mΩ
C3  =  88.18 μF
R4  =  47.26 mΩ
C4  =  176.4 μF
R5  =  125.9 mΩ
C5  =  352.7 μF
Rs  =  10 Ω
Ls  =  2.5 nH
Rli  =  80.88 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic nio_noj case schema
EIA - 2917
Case Size - E EIA Code - 2917 EIA Metric - 7343-43
NOJ Series - Standard & Low Profile OxiCap®
millimeters [mm] inches [in]
L 7.3 ±0.2 0.287 ±0.008
W 4.3 +0.2/-0.1 0.169 +0.008/-0.004
H max. 4.3 0.169

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NOJ