KYOCERA AVX Part No. NOJC686M006RWJ
Category - Resin Molded OxiCap® Solid Niobium Oxide Chip, J-Lead
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
NOJ Series - Standard & Low Profile OxiCap® |
C | 68 μ | 20 | 6.3 | 8.2 μ | 6 | 500 m | 2.2 n |
NOJ Series - Standard & Low Profile OxiCap®
NOJ | C | 686 | M | 006 | R | WJ | • |
---|---|---|---|---|---|---|---|
Type | Case Size | Capacitance Code | Tolerance | Rated DC Voltage | Packaging | Specification Suffix | Additional characters may be added for special requirements |
1st two digits represent significant figures, 3rd digit represents multiplier in pF | M = ±20% | 001 = 1.8Vdc 002 = 2Vdc 004 = 4Vdc 006 = 6.3Vdc 010 = 10Vdc | R = Pure Tin 7†Reel S = Pure Tin 13†Reel | WJ = Standard WB = Low ESR | V = dry pack option (selected rating only - dry pack is standard for all D, E, V, X, Y case size rating) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NOJ
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - C EIA Code - 2312 EIA Metric - 6032-28
millimeters [mm] | inches [in] | |
---|---|---|
L | 6.0 ±0.2 | 0.236 ±0.008 |
W | 3.2 +0.2/-0.1 | 0.126 +0.008/-0.004 |
H max. | 2.8 | 0.11 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - NOJ