KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

NLJ Series - High CV Series

G 22 μ 20 10 22 μ - 3 1.8 n
NLJ Series - High CV Series

NLJG226M010R3000
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingESR in mΩ

1st two digits represent significant figures, 3rd digit represents multiplier in pF

M = ±20%

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NLJ

rohs_lf_nb
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  5.198 Ω
C0  =  359.2 μF
R1  =  495.3 mΩ
C1  =  700.3 nF
R2  =  100 μΩ
C2  =  1.401 μF
R3  =  100 μΩ
C3  =  2.801 μF
R4  =  100 μΩ
C4  =  5.603 μF
R5  =  1.325 Ω
C5  =  11.21 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  2.5 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic nio_nlj case schema
EIA - 1206
Case Size - G EIA Code - 1206 EIA Metric - 3216-15
NLJ Series - High CV Series
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.5 0.059

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NLJ