KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

NLJ Series - High CV Series

A 22 μ 20 10 22 μ - 4 1.8 n
NLJ Series - High CV Series

NLJA226M010R4000
TypeCase SizeCapacitance CodeToleranceRated DC VoltagePackagingESR in mΩ

1st two digits represent significant figures, 3rd digit represents multiplier in pF

M = ±20%

004 = 4Vdc

006 = 6.3Vdc

010 = 10Vdc

R = Pure Tin 7” Reel

S = Pure Tin 13” Reel


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NLJ

rohs_lf_nb
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  5.587 Ω
C0  =  348.4 μF
R1  =  498.4 mΩ
C1  =  641.9 nF
R2  =  149.7 μΩ
C2  =  1.284 μF
R3  =  198.2 mΩ
C3  =  2.568 μF
R4  =  283.2 mΩ
C4  =  5.135 μF
R5  =  1.065 Ω
C5  =  10.27 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  2.5 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic nio_nlj case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
NLJ Series - High CV Series
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NLJ