KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F98 Series - Undertab

M 4.7 μ 20 16 800 n 12 12 1.2 n
F98 Series - Undertab

F981C475MMA•••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification Suffix

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC

AXE = Rated temperature 60ºC and

H dimension 1.0mm Max


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  12.43 Ω
C0  =  48.82 μF
R1  =  1.086 Ω
C1  =  139.4 nF
R2  =  565 mΩ
C2  =  278.7 nF
R3  =  703.9 mΩ
C3  =  557.4 nF
R4  =  1.304 Ω
C4  =  1.115 μF
R5  =  7.724 Ω
C5  =  2.23 μF
Rs  =  10 Ω
Ls  =  1.2 nH
Rli  =  23.4 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hicv_f98 case schema
EIA - 0603
Case Size - M EIA Code - 0603 EIA Metric - 1608-09
F98 Series - Undertab
millimeters [mm] inches [in]
L 1.6 +0.2/-0.1 0.063 +0.008/-0.004
W 0.85 +0.2/-0.1 0.033 +0.008/-0.004
H max. 0.9 0.035

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F98