KYOCERA AVX Part No. F981C106MSAAJ6
Category - High CV Resin Molded Solid Tantalum Chip
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F98-AJ6 Series - Automotive Product Range |
S | 10 μ | 20 | 16 | 1.6 μ | 18 | 4 | 1.4 n |
F98-AJ6 Series - Automotive Product Range
F98 | 1C | 106 | M | S | A | AJ6 |
---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | AEC-Q200 Compliant |
M = ±20% | A = Reel Dia (φ180) - Qty = 4000 pcs U = Reel Dia (φ180) - Qty = 1000 pcs Tape Width(mm) = 8 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98-AJ6
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - S EIA Code - 0805 EIA Metric - 2012-09
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.0 +0.2/-0.1 | 0.079 +0.008/-0.004 |
W | 1.25 +0.2/-0.1 | 0.049 +0.008/-0.004 |
H max. | 0.9 | 0.035 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F98-AJ6