KYOCERA AVX Part No. F980J107MSA
Category - High CV Resin Molded Solid Tantalum Chip
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F98 Series - Undertab |
S | 100 μ | 20 | 6.3 | 63 μ | 50 | 8 | 1.4 n |
F98 Series - Undertab
F98 | 0J | 107 | M | S | A | ••• |
---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | Specification Suffix |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | M = ±20% | See Tape & Reel Packaging Section | LZT = Rated temperature 60ºC AXE = Rated temperature 60ºC and H dimension 1.0mm Max |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - S EIA Code - 0805 EIA Metric - 2012-09
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.0 +0.2/-0.1 | 0.079 +0.008/-0.004 |
W | 1.25 +0.2/-0.1 | 0.049 +0.008/-0.004 |
H max. | 0.9 | 0.035 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F98