KYOCERA AVX Part No. F980J106MUALZT
Category - High CV Resin Molded Solid Tantalum Chip
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F98 Series - Undertab |
U | 10 μ | 20 | 6.3 | 6.3 μ | 30 | 30 | 1.1 n |
F98 Series - Undertab
F98 | 0J | 106 | M | U | A | LZT |
---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | Specification Suffix |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | M = ±20% | See Tape & Reel Packaging Section | LZT = Rated temperature 60ºC AXE = Rated temperature 60ºC and H dimension 1.0mm Max |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - U EIA Code - 0402 EIA Metric - 1106-06
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.1 ±0.05 | 0.043 ±0.002 |
W | 0.6 ±0.05 | 0.024 ±0.002 |
H max. | 0.6 | 0.024 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F98