KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F98 Series - Undertab

M 10 μ 20 6.3 600 n 8 6 1.2 n
F98 Series - Undertab

F980J106MMA•••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification Suffix

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC

AXE = Rated temperature 60ºC and

H dimension 1.0mm Max


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  3.266 Ω
C0  =  350.5 μF
R1  =  333.8 mΩ
C1  =  300.6 nF
R2  =  202.7 mΩ
C2  =  601.3 nF
R3  =  273.8 mΩ
C3  =  1.203 μF
R4  =  294.8 mΩ
C4  =  2.405 μF
R5  =  1.457 Ω
C5  =  4.81 μF
Rs  =  10 Ω
Ls  =  1.2 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hicv_f98 case schema
EIA - 0603
Case Size - M EIA Code - 0603 EIA Metric - 1608-09
F98 Series - Undertab
millimeters [mm] inches [in]
L 1.6 +0.2/-0.1 0.063 +0.008/-0.004
W 0.85 +0.2/-0.1 0.033 +0.008/-0.004
H max. 0.9 0.035

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F98