KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F98 Series - Undertab

S 220 μ 20 4 132 μ 80 5 1.4 n
F98 Series - Undertab

F980G227MSA•••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification Suffix

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC

AXE = Rated temperature 60ºC and

H dimension 1.0mm Max


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  1.179 Ω
C0  =  180.7 μF
R1  =  606.4 mΩ
C1  =  7.299 μF
R2  =  377.4 mΩ
C2  =  14.6 μF
R3  =  91.52 mΩ
C3  =  29.19 μF
R4  =  469.4 mΩ
C4  =  58.39 μF
R5  =  253.3 mΩ
C5  =  116.8 μF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  500 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hicv_f98 case schema
EIA - 0805
Case Size - S EIA Code - 0805 EIA Metric - 2012-09
F98 Series - Undertab
millimeters [mm] inches [in]
L 2.0 +0.2/-0.1 0.079 +0.008/-0.004
W 1.25 +0.2/-0.1 0.049 +0.008/-0.004
H max. 0.9 0.035

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F98