KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F97 Series - Enhanced Reliability Professional & Automotive Grade - J-Lead

B 3.3 μ 20 25 800 n 4 3.5 1.8 n
F97 Series - Enhanced Reliability Professional & Automotive Grade - J-Lead GD-ICON-AUTO GD-ICON-PROFESSIONAL

F971E335MBA
TypeRated VoltageCapacitance CodeToleranceCase SizePackaging

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F97

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  2.663 Ω
C0  =  223.3 μF
R1  =  27.76 mΩ
C1  =  106.7 nF
R2  =  168.1 mΩ
C2  =  213.4 nF
R3  =  95.44 mΩ
C3  =  426.9 nF
R4  =  111.8 mΩ
C4  =  853.7 nF
R5  =  548.6 mΩ
C5  =  1.707 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  33.33 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic per_f97 case schema
EIA - 1210
Case Size - B EIA Code - 1210 EIA Metric - 3528-21
F97 Series - Enhanced Reliability Professional & Automotive Grade - J-Lead
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 +0.2/-0.1 0.11 +0.008/-0.004
H max. 2.1 0.083

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F97