Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F97-HT3 Series - High Temperature (135°C max.) - J-Lead

C 10 μ 10 25 2.5 μ 6 1.6 2.2 n
F97-HT3 Series - High Temperature (135°C max.) - J-Lead GD-ICON-AUTO GD-ICON-HI_TEMP

F971E106KCCHT3
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingTemperature Range

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

135ºC MAX


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F97-HT3

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  3.862 Ω
C0  =  140.2 μF
R1  =  35.16 mΩ
C1  =  325.7 nF
R2  =  119.3 mΩ
C2  =  651.4 nF
R3  =  120.5 mΩ
C3  =  1.303 μF
R4  =  115.5 mΩ
C4  =  2.606 μF
R5  =  1.627 Ω
C5  =  5.211 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic per_f97_ht3 case schema
EIA - 2312
Case Size - C EIA Code - 2312 EIA Metric - 6032-28
F97-HT3 Series - High Temperature (135°C max.) - J-Lead
millimeters [mm] inches [in]
L 6.0 ±0.2 0.236 ±0.008
W 3.2 +0.2/-0.1 0.126 +0.008/-0.004
H max. 2.8 0.11

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F97-HT3