KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F97-HT3 Series - High Temperature (135°C max.) - J-Lead

A 1 μ 20 16 500 n 4 7.5 1.8 n
F97-HT3 Series - High Temperature (135°C max.) - J-Lead GD-ICON-AUTO GD-ICON-HI_TEMP

F971C105MAAHT3
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingTemperature Range

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

135ºC MAX


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F97-HT3

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  21.09 Ω
C0  =  22.8 μF
R1  =  287.8 mΩ
C1  =  32.42 nF
R2  =  826.3 mΩ
C2  =  64.84 nF
R3  =  100 μΩ
C3  =  129.7 nF
R4  =  100 μΩ
C4  =  259.4 nF
R5  =  1.877 Ω
C5  =  518.7 nF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  110 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic per_f97_ht3 case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
F97-HT3 Series - High Temperature (135°C max.) - J-Lead
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F97-HT3