KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F97-HT3 Series - High Temperature (135°C max.) - J-Lead

B 10 μ 20 10 1 μ 6 2 1.8 n
F97-HT3 Series - High Temperature (135°C max.) - J-Lead GD-ICON-AUTO GD-ICON-HI_TEMP

F971A106MBAHT3
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingTemperature Range

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

135ºC MAX


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F97-HT3

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  1.372 Ω
C0  =  508.1 μF
R1  =  261.8 mΩ
C1  =  323.9 nF
R2  =  1 nΩ
C2  =  647.9 nF
R3  =  81.58 mΩ
C3  =  1.296 μF
R4  =  72.44 mΩ
C4  =  2.592 μF
R5  =  766.8 mΩ
C5  =  5.183 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic per_f97_ht3 case schema
EIA - 1210
Case Size - B EIA Code - 1210 EIA Metric - 3528-21
F97-HT3 Series - High Temperature (135°C max.) - J-Lead
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 +0.2/-0.1 0.11 +0.008/-0.004
H max. 2.1 0.083

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F97-HT3