KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F97-HT3 Series - High Temperature (135°C max.) - J-Lead

A 10 μ 10 10 1 μ 6 3 1.8 n
F97-HT3 Series - High Temperature (135°C max.) - J-Lead GD-ICON-AUTO GD-ICON-HI_TEMP

F971A106KAAHT3
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingTemperature Range

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

135ºC MAX


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F97-HT3

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  748.1 mΩ
C0  =  819.8 μF
R1  =  256.6 mΩ
C1  =  323.3 nF
R2  =  140.9 mΩ
C2  =  646.6 nF
R3  =  703 μΩ
C3  =  1.293 μF
R4  =  283.3 mΩ
C4  =  2.586 μF
R5  =  1.317 Ω
C5  =  5.172 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic per_f97_ht3 case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
F97-HT3 Series - High Temperature (135°C max.) - J-Lead
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F97-HT3