KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Series - Standard

P 1 μ 10 35 500 n 8 10 1.4 n
F95 Series - Standard

F951V105KPAAQ2••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC only


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  11.38 Ω
C0  =  59.99 μF
R1  =  1.176 Ω
C1  =  32.37 nF
R2  =  1.287 Ω
C2  =  64.73 nF
R3  =  1 nΩ
C3  =  129.5 nF
R4  =  1 nΩ
C4  =  258.9 nF
R5  =  4.016 Ω
C5  =  517.8 nF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  110 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95 case schema
EIA - 0905
Case Size - P EIA Code - 0905 EIA Metric - 2212-12
F95 Series - Standard
millimeters [mm] inches [in]
L 2.2 ±0.3 0.087 ±0.012
W 1.25 ±0.3 0.049 ±0.012
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95