KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Series - Standard

A 10 μ 10 25 2.5 μ 12 2 1.8 n
F95 Series - Standard

F951E106KAAAQ2••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC only


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  5.818 Ω
C0  =  97.03 μF
R1  =  360.9 mΩ
C1  =  327.2 nF
R2  =  130.7 mΩ
C2  =  654.4 nF
R3  =  267.8 mΩ
C3  =  1.309 μF
R4  =  323.4 mΩ
C4  =  2.618 μF
R5  =  2.624 Ω
C5  =  5.235 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95 case schema
EIA - 1207
Case Size - A EIA Code - 1207 EIA Metric - 3217-16
F95 Series - Standard
millimeters [mm] inches [in]
L 3.2 ±0.3 0.126 ±0.012
W 1.7 ±0.3 0.067 ±0.012
H max. 1.6 0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95