KYOCERA AVX Part No. F951D475MAAAQ2
Category - Conformal Coated Tantalum Chip
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F95 Series - Standard |
A | 4.7 μ | 20 | 20 | 900 n | 6 | 1.5 | 1.8 n |
F95 Series - Standard
F95 | 1D | 475 | M | A | A | AQ2 | •• |
---|---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | Specification Suffix | Single Face Electrode |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | K = ±10% M = ±20% | See Tape & Reel Packaging Section | LZT = Rated temperature 60ºC only |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - A EIA Code - 1207 EIA Metric - 3217-16
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.3 | 0.126 ±0.012 |
W | 1.7 ±0.3 | 0.067 ±0.012 |
H max. | 1.6 | 0.063 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F95