KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Series - Standard

B 47 μ 10 10 4.7 μ 8 400 m 1.8 n
F95 Series - Standard

F951A476KBAAQ2••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC only


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  208.9 mΩ
C0  =  3.176 mF
R1  =  71.04 mΩ
C1  =  1.52 μF
R2  =  56.75 mΩ
C2  =  3.041 μF
R3  =  54.91 mΩ
C3  =  6.082 μF
R4  =  115.8 mΩ
C4  =  12.16 μF
R5  =  561.1 mΩ
C5  =  24.33 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  2.34 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95 case schema
EIA - 1411
Case Size - B EIA Code - 1411 EIA Metric - 3528-20
F95 Series - Standard
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 ±0.2 0.11 ±0.008
H max. 2.0 0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95