KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Audio Series - Optimized for Audio Applications

B 100 μ 20 10 10 μ 14 400 m 1.8 n
F95 Audio Series - Optimized for Audio Applications

F951A107MBAAM1Q2
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingAUDIO Series CodeSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95 Audio

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  284.8 mΩ
C0  =  302 μF
R1  =  69.3 mΩ
C1  =  3.23 μF
R2  =  42.54 mΩ
C2  =  6.461 μF
R3  =  44.58 mΩ
C3  =  12.92 μF
R4  =  131.9 mΩ
C4  =  25.84 μF
R5  =  458 mΩ
C5  =  51.69 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  1.1 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95a case schema
EIA - 1411
Case Size - B EIA Code - 1411 EIA Metric - 3528-20
F95 Audio Series - Optimized for Audio Applications
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 ±0.2 0.11 ±0.008
H max. 2.0 0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95 Audio