KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Series - Standard

T 100 μ 10 10 10 μ 20 600 m 1.8 n
F95 Series - Standard

F951A107KTAAQ2••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC only


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  365.2 mΩ
C0  =  252.1 μF
R1  =  129.3 mΩ
C1  =  3.233 μF
R2  =  109.4 mΩ
C2  =  6.465 μF
R3  =  85.37 mΩ
C3  =  12.93 μF
R4  =  250.7 mΩ
C4  =  25.86 μF
R5  =  533.6 mΩ
C5  =  51.72 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  1.1 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95 case schema
EIA - 1411
Case Size - T EIA Code - 1411 EIA Metric - 3527-12
F95 Series - Standard
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.7 ±0.2 0.106 ±0.008
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95