KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Series - Standard

P 10 μ 10 10 1 μ 8 3 1.4 n
F95 Series - Standard

F951A106KPAAQ2••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC only


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  1.008 Ω
C0  =  790.2 μF
R1  =  190.7 mΩ
C1  =  323.6 nF
R2  =  117 mΩ
C2  =  647.3 nF
R3  =  183 mΩ
C3  =  1.295 μF
R4  =  135.4 mΩ
C4  =  2.589 μF
R5  =  926.5 mΩ
C5  =  5.178 μF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95 case schema
EIA - 0905
Case Size - P EIA Code - 0905 EIA Metric - 2212-12
F95 Series - Standard
millimeters [mm] inches [in]
L 2.2 ±0.3 0.087 ±0.012
W 1.25 ±0.3 0.049 ±0.012
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95