KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Audio Series - Optimized for Audio Applications

S 68 μ 10 6.3 4.3 μ 14 900 m 1.8 n
F95 Audio Series - Optimized for Audio Applications

F950J686KSAAM1Q2
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingAUDIO Series CodeSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95 Audio

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  541.9 mΩ
C0  =  278.2 μF
R1  =  85.79 mΩ
C1  =  2.202 μF
R2  =  85.76 mΩ
C2  =  4.403 μF
R3  =  101 mΩ
C3  =  8.807 μF
R4  =  358.8 mΩ
C4  =  17.61 μF
R5  =  1.379 Ω
C5  =  35.23 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  1.618 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95a case schema
EIA - 1306
Case Size - S EIA Code - 1306 EIA Metric - 3216-12
F95 Audio Series - Optimized for Audio Applications
millimeters [mm] inches [in]
L 3.2 ±0.3 0.126 ±0.012
W 1.6 ±0.3 0.063 ±0.012
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95 Audio