KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F95 Series - Standard

S 100 μ 20 4 4 μ 14 800 m 1.8 n
F95 Series - Standard

F950G107MSAAQ2••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

LZT = Rated temperature 60ºC only


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F95

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  294.9 mΩ
C0  =  536.3 μF
R1  =  181.3 mΩ
C1  =  3.236 μF
R2  =  62.88 mΩ
C2  =  6.472 μF
R3  =  64.79 mΩ
C3  =  12.94 μF
R4  =  198.7 mΩ
C4  =  25.89 μF
R5  =  811.9 mΩ
C5  =  51.77 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  1.1 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f95 case schema
EIA - 1306
Case Size - S EIA Code - 1306 EIA Metric - 3216-12
F95 Series - Standard
millimeters [mm] inches [in]
L 3.2 ±0.3 0.126 ±0.012
W 1.6 ±0.3 0.063 ±0.012
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F95